General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 200L Frame, TEFC
TerraMAX® General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 200L Frame, TEFC - TCA0301AE211GAA009
Part#: TCA0301AE211GAA009
Catalog#: R345B
Model#: TCA0301AE211GAA009
Weight: 596 lb
List Price: $7,143.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 40 & 30 Hp |
| Output KW | Output KW: 30.0 & 22.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 3565 & 2970 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 200L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 92.4 & 92.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 99.2/49.6 & 86.1/43.0 A |
| Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 30.28 in |
| Frame Length | Frame Length: 14.567 in | Shaft Diameter | Shaft Diameter: 2.165 in |
| Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
| Frame Size | Frame Size: 200 | Frame Suffix | Frame Suffix: L |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 99.2/49.6 A |
| Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3565 rpm | Connection Drawing | Connection Drawing: 8442000715 |
| Outline Drawing | Outline Drawing: SS312999 | Packaged Length | Packaged Length: 35.04 IN |
| Weight | Weight: 596.00 LB | UPC | UPC: 722856074744 |
| Packaged Width | Packaged Width: 22.05 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 29.33 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 14.10 | 25%: 18.50 | 50%: 25.90 | 75%: 35.50 | 100%: 46.00 | 115%: 52.70 | 125%: 57.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.97 | 25%: 8.52 | 50%: 16.24 | 75%: 24.15 | 100%: 32.47 | 115%: 37.26 | 125%: 40.65 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.6 | 50%: 91.9 | 75%: 92.4 | 100%: 92.4 | 115%: 92.1 | 125%: 91.8 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 58.0 | 50%: 79.0 | 75%: 85.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,591 | 50%: 3,583 | 75%: 3,574 | 100%: 3,565 | 115%: 3,559 | 125%: 3,554 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.60 | 50%: 29.30 | 75%: 44.10 | 100%: 58.90 | 115%: 67.90 | 125%: 73.90 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 275.70 | Current (%): 599.0 | Torque (ft-lbs): 83.84 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): 73.69 | Power Factor (%): 63.4 | Rated Output (Hp): 40.00 |
| Curvepoint: 1/3 | Current (Amps): 261.90 | Current (%): 569.0 | Torque (ft-lbs): 79.65 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): 70.01 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Pull-Up | Current (Amps): 261.90 | Current (%): 569.0 | Torque (ft-lbs): 79.65 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): 70.01 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 2/3 | Current (Amps): 234.40 | Current (%): 510.0 | Torque (ft-lbs): 71.26 | Torque (%): 121.0 | Speed (RPM): 2,400 | Rated Output (KW): 62.64 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Break-Down | Current (Amps): 166.10 | Current (%): 361.0 | Torque (ft-lbs): 147.56 | Torque (%): 250.0 | Speed (RPM): 3,397 | Rated Output (KW): 261.94 | Power Factor (%): 83.2 | Rated Output (Hp): 40.00 |
| Curvepoint: Full Load | Current (Amps): 46.00 | Current (%): 100.0 | Torque (ft-lbs): 58.94 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): 32.47 | Power Factor (%): 90.3 | Rated Output (Hp): 40.00 |
| Curvepoint: No Load | Current (Amps): 14.10 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.97 | Power Factor (%): 10.0 | Rated Output (Hp): 40.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |