Cast Iron Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 200L Frame, TEFC

Cast Iron Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 200L Frame, TEFC - TCA0301AP211GAA009
Part#: TCA0301AP211GAA009
Catalog#: R445
Model#: TCA0301AP211GAA009
Weight: 593.15 lb
List Price: $7,143.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3565 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 200L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 37 A |
Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 30.28 in |
Frame Length | Frame Length: 14.57 in | Shaft Diameter | Shaft Diameter: 2.165 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
Frame Size | Frame Size: 200 | Frame Suffix | Frame Suffix: L |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 37 A | Efficiency | Efficiency: 92.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3565 rpm |
Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS312999 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 890.00 MM |
Weight | Weight: 593.15 LB | UPC | UPC: 722856075475 |
Packaged Width | Packaged Width: 560.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 745.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.60 | 25%: 14.60 | 50%: 21.20 | 75%: 28.60 | 100%: 37.10 | 115%: 41.70 | 125%: 45.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.98 | 25%: 8.53 | 50%: 16.24 | 75%: 24.14 | 100%: 32.47 | 115%: 37.22 | 125%: 40.59 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.9 | 75%: 92.4 | 100%: 92.4 | 115%: 92.2 | 125%: 91.9 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 59.0 | 50%: 77.0 | 75%: 85.0 | 100%: 88.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,592 | 50%: 3,583 | 75%: 3,575 | 100%: 3,566 | 115%: 3,560 | 125%: 3,556 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.62 | 50%: 29.31 | 75%: 44.08 | 100%: 58.92 | 115%: 67.87 | 125%: 73.86 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 226.30 | Current (%): 610.0 | Torque (ft-lbs): 86.20 | Torque (%): 168.0 | Speed (RPM): 0 | Rated Output (KW): 75.65 | Power Factor (%): 34.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 136.30 | Current (%): 368.0 | Torque (ft-lbs): 151.35 | Torque (%): 295.0 | Speed (RPM): 3,397 | Rated Output (KW): 96.04 | Power Factor (%): 71.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 37.10 | Current (%): 100.0 | Torque (ft-lbs): 58.92 | Torque (%): 100.0 | Speed (RPM): 3,566 | Rated Output (KW): 32.47 | Power Factor (%): 88.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 11.60 | Current (%): 320.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,599 | Rated Output (KW): 0.98 | Power Factor (%): 8.5 | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 215.00 | Current (%): 580.0 | Torque (ft-lbs): 73.30 | Torque (%): 143.0 | Speed (RPM): 720 | Rated Output (KW): 68.08 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 234.40 | Current (%): 510.0 | Torque (ft-lbs): 71.26 | Torque (%): 121.0 | Speed (RPM): 2,400 | Rated Output (KW): 62.64 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 261.90 | Current (%): 569.0 | Torque (ft-lbs): 79.65 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): 70.01 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |