30KW-40HP,1800,TEFC,200L,3/60/575
Resource Center
No resource available.
TerraMAX® 30KW-40HP,1800,TEFC,200L,3/60/575 - TCA0302AP211GAA009
Part#: TCA0302AP211GAA009
Catalog#: R446
Model#: TCA0302AP211GAA009
Weight: 661.5 lb
List Price: $6,316.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 890.00 MM | Weight | Weight: 661.50 LB |
| UPC | UPC: 722856075482 | Packaged Width | Packaged Width: 560.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 745.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 13.20 | 25%: 15.80 | 50%: 22.30 | 75%: 29.50 | 100%: 38.00 | 115%: 42.50 | 125%: 46.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.62 | 25%: 8.15 | 50%: 15.83 | 75%: 23.66 | 100%: 31.88 | 115%: 36.58 | 125%: 39.90 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.5 | 50%: 94.3 | 75%: 94.1 | 100%: 94.1 | 115%: 93.8 | 125%: 93.5 |
| % of Rated Load: Power Factor (%) | 0%: 4.7 | 25%: 52.0 | 50%: 71.0 | 75%: 81.0 | 100%: 84.0 | 115%: 86.0 | 125%: 87.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,791 | 75%: 1,787 | 100%: 1,782 | 115%: 1,779 | 125%: 1,776 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.25 | 50%: 58.65 | 75%: 88.20 | 100%: 117.92 | 115%: 135.86 | 125%: 147.86 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 38.00 | Current (%): 100.0 | Torque (ft-lbs): 117.92 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): 31.88 | Power Factor (%): 84.0 | Rated Output (Hp): 40.00 |
| Curvepoint: No Load | Current (Amps): 13.20 | Current (%): 289.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.62 | Power Factor (%): 4.7 | Rated Output (Hp): 40.00 |
| Curvepoint: 2/3 | Current (Amps): 244.40 | Current (%): 520.0 | Torque (ft-lbs): 155.01 | Torque (%): 131.0 | Speed (RPM): 1,200 | Rated Output (KW): 65.37 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 232.00 | Current (%): 610.0 | Torque (ft-lbs): 184.24 | Torque (%): 172.0 | Speed (RPM): 0 | Rated Output (KW): 76.59 | Power Factor (%): 33.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Pull-Up | Current (Amps): 220.40 | Current (%): 579.0 | Torque (ft-lbs): 156.60 | Torque (%): 146.0 | Speed (RPM): 257 | Rated Output (KW): 68.93 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Break-Down | Current (Amps): 139.40 | Current (%): 367.0 | Torque (ft-lbs): 309.24 | Torque (%): 288.0 | Speed (RPM): 1,688 | Rated Output (KW): 94.19 | Power Factor (%): 68.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 1/3 | Current (Amps): 273.10 | Current (%): 581.0 | Torque (ft-lbs): 173.25 | Torque (%): 147.0 | Speed (RPM): 600 | Rated Output (KW): 73.06 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |