General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 225M Frame, TEFC
TerraMAX® General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 225M Frame, TEFC - TCA0303AE211GAA009
Part#: TCA0303AE211GAA009
Catalog#: R347B
Model#: TCA0303AE211GAA009
Weight: 935 lb
List Price: $11,262.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 40 & 30 Hp |
| Output KW | Output KW: 30.0 & 22.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1190 & 990 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 225M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 & 92.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 107.4/53.7 & 91.3/45.7 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6313 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .17 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 33.94 in |
| Frame Length | Frame Length: 16.732 in | Shaft Diameter | Shaft Diameter: 2.362 in |
| Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
| Frame Size | Frame Size: 225 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 107.4/53.7 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: 8442000715 |
| Outline Drawing | Outline Drawing: SS557722 | Packaged Length | Packaged Length: 980.00 MM |
| Weight | Weight: 935.00 LB | UPC | UPC: 722856074829 |
| Packaged Width | Packaged Width: 610.00 MM | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 805.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 23.70 | 25%: 28.10 | 50%: 32.80 | 75%: 41.10 | 100%: 50.00 | 115%: 56.00 | 125%: 60.10 |
| % of Rated Load: Rated Output (KW) | 0%: 1.17 | 25%: 8.69 | 50%: 16.33 | 75%: 24.10 | 100%: 31.88 | 115%: 36.83 | 125%: 40.07 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.9 | 50%: 91.4 | 75%: 94.1 | 100%: 94.1 | 115%: 93.2 | 125%: 93.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 39.0 | 50%: 62.0 | 75%: 74.0 | 100%: 80.0 | 115%: 83.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,186 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 43.90 | 50%: 87.90 | 75%: 132.20 | 100%: 176.70 | 115%: 203.50 | 125%: 221.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 416.60 | Current (%): 833.0 | Torque (ft-lbs): 483.55 | Torque (%): 274.0 | Speed (RPM): 0 | Rated Output (KW): 136.20 | Power Factor (%): 63.4 | Rated Output (Hp): 40.00 |
| Curvepoint: 1/3 | Current (Amps): 395.80 | Current (%): 792.0 | Torque (ft-lbs): 459.37 | Torque (%): 260.0 | Speed (RPM): 400 | Rated Output (KW): 129.39 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Pull-Up | Current (Amps): 395.80 | Current (%): 792.0 | Torque (ft-lbs): 459.37 | Torque (%): 260.0 | Speed (RPM): 400 | Rated Output (KW): 129.39 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 2/3 | Current (Amps): 354.10 | Current (%): 708.0 | Torque (ft-lbs): 411.02 | Torque (%): 233.0 | Speed (RPM): 800 | Rated Output (KW): 115.77 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Break-Down | Current (Amps): 228.60 | Current (%): 457.0 | Torque (ft-lbs): 609.76 | Torque (%): 345.0 | Speed (RPM): 1,112 | Rated Output (KW): 395.81 | Power Factor (%): 83.2 | Rated Output (Hp): 40.00 |
| Curvepoint: Full Load | Current (Amps): 50.00 | Current (%): 100.0 | Torque (ft-lbs): 176.66 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 31.88 | Power Factor (%): 90.3 | Rated Output (Hp): 40.00 |
| Curvepoint: No Load | Current (Amps): 23.70 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.17 | Power Factor (%): 10.0 | Rated Output (Hp): 40.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |