30KW-40HP,1200,TEFC,225M,3/60/575
Resource Center
No resource available.
TerraMAX® 30KW-40HP,1200,TEFC,225M,3/60/575 - TCA0303AP211GAA009
Part#: TCA0303AP211GAA009
Catalog#: R447
Model#: TCA0303AP211GAA009
Weight: 915 lb
List Price: $11,262.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 980.00 MM | Weight | Weight: 915.00 LB |
| UPC | UPC: 722856123183 | Packaged Width | Packaged Width: 610.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 805.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 18.70 | 25%: 20.60 | 50%: 26.80 | 75%: 32.70 | 100%: 39.80 | 115%: 43.80 | 125%: 47.10 |
| % of Rated Load: Rated Output (KW) | 0%: 1.11 | 25%: 8.63 | 50%: 16.28 | 75%: 24.06 | 100%: 31.88 | 115%: 36.81 | 125%: 40.07 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.4 | 50%: 91.7 | 75%: 94.1 | 100%: 94.1 | 115%: 93.2 | 125%: 93.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 42.0 | 50%: 61.0 | 75%: 74.0 | 100%: 81.0 | 115%: 84.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,189 | 115%: 1,187 | 125%: 1,186 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 43.88 | 50%: 87.94 | 75%: 132.20 | 100%: 176.69 | 115%: 203.49 | 125%: 221.41 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 310.40 | Current (%): 781.0 | Torque (ft-lbs): 400.00 | Torque (%): 238.0 | Speed (RPM): 171 | Rated Output (KW): 120.57 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 1/3 | Current (Amps): 395.80 | Current (%): 792.0 | Torque (ft-lbs): 459.37 | Torque (%): 260.0 | Speed (RPM): 400 | Rated Output (KW): 129.39 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: No Load | Current (Amps): 18.70 | Current (%): 213.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.11 | Power Factor (%): 6.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 326.80 | Current (%): 822.0 | Torque (ft-lbs): 470.55 | Torque (%): 280.0 | Speed (RPM): 0 | Rated Output (KW): 133.96 | Power Factor (%): 41.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Break-Down | Current (Amps): 179.30 | Current (%): 451.0 | Torque (ft-lbs): 597.52 | Torque (%): 355.0 | Speed (RPM): 1,112 | Rated Output (KW): 123.97 | Power Factor (%): 69.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Full Load | Current (Amps): 39.80 | Current (%): 100.0 | Torque (ft-lbs): 176.69 | Torque (%): 100.0 | Speed (RPM): 1,189 | Rated Output (KW): 31.88 | Power Factor (%): 81.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 2/3 | Current (Amps): 354.10 | Current (%): 708.0 | Torque (ft-lbs): 411.02 | Torque (%): 233.0 | Speed (RPM): 800 | Rated Output (KW): 115.77 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |