37KW-50HP,3600,TEFC,200L,3/60/230/460
Resource Center
No resource available.
TerraMAX® 37KW-50HP,3600,TEFC,200L,3/60/230/460 - TCA0371AE211GAA009
Part#: TCA0371AE211GAA009
Catalog#: R348B
Model#: TCA0371AE211GAA009
Weight: 653 lb
List Price: $8,037.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 35.03 IN | Weight | Weight: 653.00 LB |
| UPC | UPC: 722856074836 | Packaged Width | Packaged Width: 22.04 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 29.33 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 16.60 | 25%: 22.10 | 50%: 31.60 | 75%: 43.70 | 100%: 56.00 | 115%: 65.00 | 125%: 70.80 |
| % of Rated Load: Rated Output (KW) | 0%: 1.07 | 25%: 10.50 | 50%: 20.14 | 75%: 30.00 | 100%: 39.78 | 115%: 46.33 | 125%: 50.54 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.8 | 50%: 92.6 | 75%: 93.0 | 100%: 93.0 | 115%: 92.6 | 125%: 92.3 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 60.0 | 50%: 80.0 | 75%: 86.0 | 100%: 89.0 | 115%: 89.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,592 | 50%: 3,584 | 75%: 3,576 | 100%: 3,565 | 115%: 3,561 | 125%: 3,557 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.60 | 75%: 55.10 | 100%: 73.60 | 115%: 84.80 | 125%: 92.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 340.10 | Current (%): 607.0 | Torque (ft-lbs): 110.88 | Torque (%): 151.0 | Speed (RPM): 1,200 | Rated Output (KW): 93.82 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: 2/3 | Current (Amps): 304.30 | Current (%): 543.0 | Torque (ft-lbs): 99.21 | Torque (%): 135.0 | Speed (RPM): 2,400 | Rated Output (KW): 83.94 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 358.00 | Current (%): 639.0 | Torque (ft-lbs): 116.72 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): 98.76 | Power Factor (%): 63.4 | Rated Output (Hp): 50.00 |
| Curvepoint: Pull-Up | Current (Amps): 340.10 | Current (%): 607.0 | Torque (ft-lbs): 110.88 | Torque (%): 151.0 | Speed (RPM): 1,200 | Rated Output (KW): 93.82 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Break-Down | Current (Amps): 213.30 | Current (%): 381.0 | Torque (ft-lbs): 189.58 | Torque (%): 257.0 | Speed (RPM): 3,399 | Rated Output (KW): 340.15 | Power Factor (%): 83.2 | Rated Output (Hp): 50.00 |
| Curvepoint: No Load | Current (Amps): 16.60 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 1.07 | Power Factor (%): 10.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Full Load | Current (Amps): 56.00 | Current (%): 100.0 | Torque (ft-lbs): 73.63 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): 39.79 | Power Factor (%): 90.3 | Rated Output (Hp): 50.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |