37KW-50HP,3600,TEFC,200L,3/60/575
Resource Center
No resource available.
TerraMAX® 37KW-50HP,3600,TEFC,200L,3/60/575 - TCA0371AP211GAA009
Part#: TCA0371AP211GAA009
Catalog#: R448
Model#: TCA0371AP211GAA009
Weight: 652.68 lb
List Price: $8,037.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 890.00 MM | Weight | Weight: 652.68 LB |
| UPC | UPC: 722856075499 | Packaged Width | Packaged Width: 560.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 745.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 14.20 | 25%: 17.90 | 50%: 26.10 | 75%: 35.30 | 100%: 45.20 | 115%: 51.50 | 125%: 56.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.11 | 25%: 10.54 | 50%: 20.16 | 75%: 29.99 | 100%: 39.79 | 115%: 46.23 | 125%: 50.40 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.5 | 75%: 93.0 | 100%: 93.0 | 115%: 92.8 | 125%: 92.5 |
| % of Rated Load: Power Factor (%) | 0%: 7.9 | 25%: 59.0 | 50%: 77.0 | 75%: 85.0 | 100%: 88.0 | 115%: 90.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,592 | 50%: 3,585 | 75%: 3,577 | 100%: 3,569 | 115%: 3,563 | 125%: 3,559 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.28 | 50%: 36.63 | 75%: 55.06 | 100%: 73.59 | 115%: 84.76 | 125%: 92.22 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 340.10 | Current (%): 607.0 | Torque (ft-lbs): 110.88 | Torque (%): 151.0 | Speed (RPM): 1,200 | Rated Output (KW): 93.82 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: 2/3 | Current (Amps): 304.30 | Current (%): 543.0 | Torque (ft-lbs): 99.21 | Torque (%): 135.0 | Speed (RPM): 2,400 | Rated Output (KW): 83.94 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 304.90 | Current (%): 674.0 | Torque (ft-lbs): 124.85 | Torque (%): 178.0 | Speed (RPM): 0 | Rated Output (KW): 105.85 | Power Factor (%): 35.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Full Load | Current (Amps): 45.20 | Current (%): 100.0 | Torque (ft-lbs): 73.59 | Torque (%): 100.0 | Speed (RPM): 3,569 | Rated Output (KW): 39.79 | Power Factor (%): 88.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Break-Down | Current (Amps): 181.50 | Current (%): 401.0 | Torque (ft-lbs): 201.43 | Torque (%): 315.0 | Speed (RPM): 3,398 | Rated Output (KW): 127.86 | Power Factor (%): 71.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Pull-Up | Current (Amps): 289.70 | Current (%): 641.0 | Torque (ft-lbs): 106.10 | Torque (%): 151.0 | Speed (RPM): 720 | Rated Output (KW): 95.27 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: No Load | Current (Amps): 14.20 | Current (%): 318.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,599 | Rated Output (KW): 1.11 | Power Factor (%): 7.9 | Rated Output (Hp): 50.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |