37kW-50HP,1800,TEFC,225S,3/60/230/460
Resource Center
No resource available.
TerraMAX® 37kW-50HP,1800,TEFC,225S,3/60/230/460 - TCA0372AE211GAA009
Part#: TCA0372AE211GAA009
Catalog#: R349B
Model#: TCA0372AE211GAA009
Weight: 915.08 lb
List Price: $10,229.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 28.00 IN | Weight | Weight: 915.08 LB |
| UPC | UPC: 722856074843 | Packaged Width | Packaged Width: 38.50 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 32.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 23.60 | 25%: 28.60 | 50%: 36.00 | 75%: 47.10 | 100%: 59.00 | 115%: 66.90 | 125%: 72.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 10.30 | 50%: 19.86 | 75%: 29.58 | 100%: 39.15 | 115%: 45.53 | 125%: 49.60 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.5 | 50%: 93.9 | 75%: 94.5 | 100%: 94.5 | 115%: 94.2 | 125%: 94.0 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 45.0 | 50%: 69.0 | 75%: 79.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,793 | 75%: 1,790 | 100%: 1,785 | 115%: 1,784 | 125%: 1,783 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.60 | 50%: 73.20 | 75%: 110.00 | 100%: 147.00 | 115%: 169.30 | 125%: 184.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 431.60 | Current (%): 732.0 | Torque (ft-lbs): 329.05 | Torque (%): 224.0 | Speed (RPM): 600 | Rated Output (KW): 133.01 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: No Load | Current (Amps): 23.60 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.90 | Power Factor (%): 10.0 | Rated Output (Hp): 50.00 |
| Curvepoint: 1/3 | Current (Amps): 431.60 | Current (%): 732.0 | Torque (ft-lbs): 329.05 | Torque (%): 224.0 | Speed (RPM): 600 | Rated Output (KW): 133.01 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 454.30 | Current (%): 770.0 | Torque (ft-lbs): 346.37 | Torque (%): 236.0 | Speed (RPM): 0 | Rated Output (KW): 140.02 | Power Factor (%): 63.4 | Rated Output (Hp): 50.00 |
| Curvepoint: Break-Down | Current (Amps): 256.40 | Current (%): 435.0 | Torque (ft-lbs): 450.74 | Torque (%): 307.0 | Speed (RPM): 1,699 | Rated Output (KW): 431.59 | Power Factor (%): 83.2 | Rated Output (Hp): 50.00 |
| Curvepoint: Full Load | Current (Amps): 59.00 | Current (%): 100.0 | Torque (ft-lbs): 147.02 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 39.15 | Power Factor (%): 90.3 | Rated Output (Hp): 50.00 |
| Curvepoint: 2/3 | Current (Amps): 386.20 | Current (%): 655.0 | Torque (ft-lbs): 294.41 | Torque (%): 200.0 | Speed (RPM): 1,200 | Rated Output (KW): 119.01 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |