Cast Iron Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 225S Frame, TEFC

Cast Iron Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 225S Frame, TEFC

Part#: TCA0372AP211GAA009

Catalog#: R449

Model#: TCA0372AP211GAA009

Weight: 915.07 lb

List Price: $10,229.00

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • 60/50 Hz interchangeability
  • UL listed and CSA certified
  • Wye Start-Delta Run as optional feature above 3kW
  • 10:1 variable torque, 2:1 constant torque speed range as noted
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC design “N” with NEMA “B” torques
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerances
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37 kW Voltage Voltage: 575 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 225S Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 47 A Power Factor Power Factor: 84
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: N (IEC) KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6213
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .13 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 32.95 in
Frame Length Frame Length: 15.75 in Shaft Diameter Shaft Diameter: 2.362 in
Shaft Extension Shaft Extension: 5.51 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: S
Current Current: 47 A Frequency Frequency: 60 Hz
Speed Speed: 1785 rpm Connection Drawing Connection Drawing: 8442000685
Outline Drawing Outline Drawing: SS557720 Voltage Voltage: 575 V
Output KW Output KW: 37 kW Output HP Output HP: 50 Hp
Frame Size Frame Size: 225 Torque UOM Torque UOM: LB-FT
Efficiency Efficiency: 94.5 % Packaged Length Packaged Length: 980.00 MM
Weight Weight: 915.07 LB UPC UPC: 722856075505
Packaged Width Packaged Width: 610.00 MM Country of Origin Country of Origin: India
Packaged Height Packaged Height: 805.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 18.88 25%: 22.88 50%: 28.80 75%: 37.68 100%: 47.20 115%: 53.52 125%: 57.84
% of Rated Load: Rated Output (KW) 0%: 0.90 25%: 10.30 50%: 19.86 75%: 29.58 100%: 39.15 115%: 45.53 125%: 49.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.5 50%: 93.9 75%: 94.5 100%: 94.5 115%: 94.2 125%: 94.0
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 45.0 50%: 69.0 75%: 79.0 100%: 84.0 115%: 85.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,797 50%: 1,793 75%: 1,790 100%: 1,785 115%: 1,784 125%: 1,783
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 36.60 50%: 73.20 75%: 110.00 100%: 147.00 115%: 169.30 125%: 184.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 23.60 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.90 Power Factor (%): 10.0 Rated Output (Hp): 50.00
Curvepoint: 1/3 Current (Amps): 431.60 Current (%): 732.0 Torque (ft-lbs): 329.05 Torque (%): 224.0 Speed (RPM): 600 Rated Output (KW): 133.01 Power Factor (%): 0.0 Rated Output (Hp): 50.00
Curvepoint: Locked-Rotor Current (Amps): 454.30 Current (%): 770.0 Torque (ft-lbs): 346.37 Torque (%): 236.0 Speed (RPM): 0 Rated Output (KW): 140.02 Power Factor (%): 63.4 Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 256.40 Current (%): 435.0 Torque (ft-lbs): 450.74 Torque (%): 307.0 Speed (RPM): 1,699 Rated Output (KW): 431.59 Power Factor (%): 83.2 Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 59.00 Current (%): 100.0 Torque (ft-lbs): 147.02 Torque (%): 100.0 Speed (RPM): 1,785 Rated Output (KW): 39.15 Power Factor (%): 90.3 Rated Output (Hp): 50.00
Curvepoint: 2/3 Current (Amps): 386.20 Current (%): 655.0 Torque (ft-lbs): 294.41 Torque (%): 200.0 Speed (RPM): 1,200 Rated Output (KW): 119.01 Power Factor (%): 0.0 Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 431.60 Current (%): 732.0 Torque (ft-lbs): 329.05 Torque (%): 224.0 Speed (RPM): 600 Rated Output (KW): 133.01 Power Factor (%): 0.0 Rated Output (Hp): 50.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle