General Purpose Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 250M Frame, TEFC
TerraMAX® General Purpose Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 250M Frame, TEFC - TCA0373AP211GAA009
Part#: TCA0373AP211GAA009
Catalog#: R450
Model#: TCA0373AP211GAA009
Weight: 915.08 lb
List Price: $14,569.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
| Output KW | Output KW: 37 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 250M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 52 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .14 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 37.05 in |
| Frame Length | Frame Length: 18.11 in | Shaft Diameter | Shaft Diameter: 2.56 in |
| Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
| Frame Size | Frame Size: 250 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 52 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: 8442000685 |
| Outline Drawing | Outline Drawing: SS557724 | Packaged Length | Packaged Length: 980.00 MM |
| Weight | Weight: 915.08 LB | UPC | UPC: 722856123190 |
| Packaged Width | Packaged Width: 610.00 MM | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 805.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 22.70 | 25%: 25.20 | 50%: 32.90 | 75%: 40.40 | 100%: 49.09 | 115%: 54.70 | 125%: 59.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.14 | 25%: 10.55 | 50%: 20.12 | 75%: 29.86 | 100%: 39.32 | 115%: 45.86 | 125%: 49.95 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.4 | 50%: 92.7 | 75%: 94.1 | 100%: 94.1 | 115%: 93.6 | 125%: 93.4 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 42.0 | 50%: 61.0 | 75%: 74.0 | 100%: 80.0 | 115%: 84.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,194 | 75%: 1,192 | 100%: 1,188 | 115%: 1,187 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 54.85 | 50%: 109.95 | 75%: 165.33 | 100%: 221.00 | 115%: 254.55 | 125%: 277.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 379.20 | Current (%): 772.0 | Torque (ft-lbs): 572.62 | Torque (%): 272.0 | Speed (RPM): 0 | Rated Output (KW): 157.29 | Power Factor (%): 42.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Pull-Up | Current (Amps): 360.30 | Current (%): 734.0 | Torque (ft-lbs): 486.70 | Torque (%): 231.0 | Speed (RPM): 171 | Rated Output (KW): 141.56 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Break-Down | Current (Amps): 217.30 | Current (%): 443.0 | Torque (ft-lbs): 677.82 | Torque (%): 322.0 | Speed (RPM): 1,103 | Rated Output (KW): 42.10 | Power Factor (%): 66.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Full Load | Current (Amps): 49.10 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): 39.32 | Power Factor (%): 80.0 | Rated Output (Hp): 50.00 |
| Curvepoint: No Load | Current (Amps): 22.70 | Current (%): 216.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.14 | Power Factor (%): 5.0 | Rated Output (Hp): 50.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |