General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 225M Frame, TEFC
TerraMAX® General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 225M Frame, TEFC - TCA0451AE211GAA009
Part#: TCA0451AE211GAA009
Catalog#: R500A
Model#: TCA0451AE211GAA009
Weight: 895.23 lb
List Price: $11,660.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
| Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 3575 & 2975 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 225M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 & 93.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 144.3/72.2 & 139/69.5 A |
| Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .11 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 33.94 in |
| Frame Length | Frame Length: 16.732 in | Shaft Diameter | Shaft Diameter: 2.362 in |
| Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
| Frame Size | Frame Size: 225 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 144.3/72.2 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3575 rpm | Connection Drawing | Connection Drawing: 8442000715 |
| Outline Drawing | Outline Drawing: SS557721 | Packaged Length | Packaged Length: 980.00 MM |
| Weight | Weight: 895.23 LB | UPC | UPC: 722856074867 |
| Packaged Width | Packaged Width: 610.00 MM | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 805.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 22.20 | 25%: 28.27 | 50%: 39.40 | 75%: 53.40 | 100%: 69.00 | 115%: 78.10 | 125%: 84.90 |
| % of Rated Load: Rated Output (KW) | 0%: 1.43 | 25%: 12.73 | 50%: 24.21 | 75%: 35.91 | 100%: 48.08 | 115%: 55.11 | 125%: 60.02 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 92.4 | 75%: 93.6 | 100%: 93.6 | 115%: 93.4 | 125%: 93.2 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 56.0 | 50%: 77.0 | 75%: 84.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,593 | 50%: 3,587 | 75%: 3,580 | 100%: 3,575 | 115%: 3,568 | 125%: 3,565 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 21.90 | 50%: 43.90 | 75%: 66.00 | 100%: 88.20 | 115%: 101.60 | 125%: 110.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 448.30 | Current (%): 650.0 | Torque (ft-lbs): 136.68 | Torque (%): 155.0 | Speed (RPM): 0 | Rated Output (KW): 109.72 | Power Factor (%): 63.4 | Rated Output (Hp): 60.00 |
| Curvepoint: 1/3 | Current (Amps): 425.90 | Current (%): 617.0 | Torque (ft-lbs): 129.85 | Torque (%): 147.0 | Speed (RPM): 1,200 | Rated Output (KW): 104.23 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Pull-Up | Current (Amps): 425.90 | Current (%): 617.0 | Torque (ft-lbs): 129.85 | Torque (%): 147.0 | Speed (RPM): 1,200 | Rated Output (KW): 104.23 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: 2/3 | Current (Amps): 381.10 | Current (%): 552.0 | Torque (ft-lbs): 116.18 | Torque (%): 132.0 | Speed (RPM): 2,400 | Rated Output (KW): 93.26 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Break-Down | Current (Amps): 277.80 | Current (%): 403.0 | Torque (ft-lbs): 248.05 | Torque (%): 281.0 | Speed (RPM): 3,422 | Rated Output (KW): 425.89 | Power Factor (%): 83.2 | Rated Output (Hp): 60.00 |
| Curvepoint: Full Load | Current (Amps): 69.00 | Current (%): 100.0 | Torque (ft-lbs): 88.20 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 48.08 | Power Factor (%): 90.3 | Rated Output (Hp): 60.00 |
| Curvepoint: No Load | Current (Amps): 22.20 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 1.44 | Power Factor (%): 10.0 | Rated Output (Hp): 60.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |