55KW-75HP,3600,TEFC,250M,3/60/230/460
Resource Center
No resource available.
TerraMAX® 55KW-75HP,3600,TEFC,250M,3/60/230/460 - TCA0551AE211GAA009
Part#: TCA0551AE211GAA009
Catalog#: R503A
Model#: TCA0551AE211GAA009
Weight: 1135.58 lb
List Price: $14,422.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 33.00 IN | Weight | Weight: 1135.58 LB |
| UPC | UPC: 722856074959 | Packaged Width | Packaged Width: 44.00 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 36.50 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 23.90 | 25%: 32.30 | 50%: 46.70 | 75%: 64.60 | 100%: 83.00 | 115%: 96.20 | 125%: 104.70 |
| % of Rated Load: Rated Output (KW) | 0%: 1.60 | 25%: 15.73 | 50%: 30.10 | 75%: 44.76 | 100%: 58.76 | 115%: 68.89 | 125%: 75.07 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.0 | 50%: 92.9 | 75%: 93.6 | 100%: 93.6 | 115%: 93.4 | 125%: 93.2 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 61.0 | 50%: 81.0 | 75%: 87.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,594 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,571 | 125%: 3,568 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 27.40 | 50%: 54.90 | 75%: 82.50 | 100%: 110.20 | 115%: 126.90 | 125%: 138.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 522.00 | Current (%): 629.0 | Torque (ft-lbs): 154.71 | Torque (%): 140.0 | Speed (RPM): 0 | Rated Output (KW): 135.22 | Power Factor (%): 63.4 | Rated Output (Hp): 75.00 |
| Curvepoint: 2/3 | Current (Amps): 443.70 | Current (%): 535.0 | Torque (ft-lbs): 131.50 | Torque (%): 119.0 | Speed (RPM): 2,400 | Rated Output (KW): 114.94 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Full Load | Current (Amps): 83.00 | Current (%): 100.0 | Torque (ft-lbs): 110.19 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 58.76 | Power Factor (%): 90.3 | Rated Output (Hp): 75.00 |
| Curvepoint: 1/3 | Current (Amps): 495.90 | Current (%): 597.0 | Torque (ft-lbs): 146.97 | Torque (%): 133.0 | Speed (RPM): 1,200 | Rated Output (KW): 128.46 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Break-Down | Current (Amps): 320.60 | Current (%): 386.0 | Torque (ft-lbs): 286.90 | Torque (%): 260.0 | Speed (RPM): 3,445 | Rated Output (KW): 495.94 | Power Factor (%): 83.2 | Rated Output (Hp): 75.00 |
| Curvepoint: No Load | Current (Amps): 23.90 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 1.60 | Power Factor (%): 10.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Pull-Up | Current (Amps): 495.90 | Current (%): 597.0 | Torque (ft-lbs): 146.97 | Torque (%): 133.0 | Speed (RPM): 1,200 | Rated Output (KW): 128.46 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |