55KW-75HP,1800,TEFC,250M,3/60/230/460
Resource Center
No resource available.
TerraMAX® 55KW-75HP,1800,TEFC,250M,3/60/230/460 - TCA0552AE211GAA009
Part#: TCA0552AE211GAA009
Catalog#: R504A
Model#: TCA0552AE211GAA009
Weight: 1300.73 lb
List Price: $13,125.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 1120.00 MM | Weight | Weight: 590.00 KG |
| UPC | UPC: 722856074966 | Packaged Width | Packaged Width: 690.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 900.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 36.80 | 25%: 44.60 | 50%: 55.10 | 75%: 71.10 | 100%: 87.00 | 115%: 99.60 | 125%: 107.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.45 | 25%: 15.52 | 50%: 29.78 | 75%: 44.21 | 100%: 57.65 | 115%: 67.74 | 125%: 73.71 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.1 | 50%: 94.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.9 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 44.0 | 50%: 68.0 | 75%: 78.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,790 | 115%: 1,787 | 125%: 1,786 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 54.80 | 50%: 110.00 | 75%: 165.00 | 100%: 220.00 | 115%: 254.00 | 125%: 276.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 659.60 | Current (%): 758.0 | Torque (ft-lbs): 482.51 | Torque (%): 219.0 | Speed (RPM): 600 | Rated Output (KW): 184.14 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Full Load | Current (Amps): 87.00 | Current (%): 100.0 | Torque (ft-lbs): 220.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 57.65 | Power Factor (%): 84.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Pull-Up | Current (Amps): 659.60 | Current (%): 758.0 | Torque (ft-lbs): 483.00 | Torque (%): 219.0 | Speed (RPM): 600 | Rated Output (KW): 184.14 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: No Load | Current (Amps): 36.80 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 1.45 | Power Factor (%): 5.0 | Rated Output (Hp): 75.00 |
| Curvepoint: 2/3 | Current (Amps): 590.20 | Current (%): 678.0 | Torque (ft-lbs): 431.72 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): 164.76 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Break-Down | Current (Amps): 416.30 | Current (%): 479.0 | Torque (ft-lbs): 750.00 | Torque (%): 341.0 | Speed (RPM): 1,709 | Rated Output (KW): 659.62 | Power Factor (%): 83.2 | Rated Output (Hp): 75.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 694.30 | Current (%): 798.0 | Torque (ft-lbs): 508.00 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): 193.83 | Power Factor (%): 63.4 | Rated Output (Hp): 75.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |