55KW-75HP,1200,TEFC,280M,3/60/230/460
Resource Center
No resource available.
TerraMAX® 55KW-75HP,1200,TEFC,280M,3/60/230/460 - TCA0553AE211GAA009
Part#: TCA0553AE211GAA009
Catalog#: R505A
Model#: TCA0553AE211GAA009
Weight: 1497 lb
List Price: $19,952.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 50.78 IN | Weight | Weight: 1497.00 LB |
| UPC | UPC: 722856074973 | Packaged Width | Packaged Width: 28.74 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 37.40 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 30.30 | 25%: 38.40 | 50%: 51.30 | 75%: 69.00 | 100%: 87.00 | 115%: 101.00 | 125%: 109.80 |
| % of Rated Load: Rated Output (KW) | 0%: 1.56 | 25%: 15.66 | 50%: 29.98 | 75%: 44.53 | 100%: 58.20 | 115%: 68.41 | 125%: 74.51 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.4 | 50%: 93.3 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.9 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 51.0 | 50%: 73.0 | 75%: 81.0 | 100%: 84.0 | 115%: 85.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,187 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 82.30 | 50%: 164.90 | 75%: 247.90 | 100%: 331.40 | 115%: 381.80 | 125%: 415.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 30.30 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.56 | Power Factor (%): 10.0 | Rated Output (Hp): 75.00 |
| Curvepoint: 1/3 | Current (Amps): 521.40 | Current (%): 599.0 | Torque (ft-lbs): 554.09 | Torque (%): 167.0 | Speed (RPM): 400 | Rated Output (KW): 131.56 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Break-Down | Current (Amps): 295.20 | Current (%): 339.0 | Torque (ft-lbs): 791.69 | Torque (%): 239.0 | Speed (RPM): 1,138 | Rated Output (KW): 521.41 | Power Factor (%): 83.2 | Rated Output (Hp): 75.00 |
| Curvepoint: Full Load | Current (Amps): 87.00 | Current (%): 100.0 | Torque (ft-lbs): 331.44 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 58.20 | Power Factor (%): 90.3 | Rated Output (Hp): 75.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 548.80 | Current (%): 631.0 | Torque (ft-lbs): 583.25 | Torque (%): 176.0 | Speed (RPM): 0 | Rated Output (KW): 138.48 | Power Factor (%): 63.4 | Rated Output (Hp): 75.00 |
| Curvepoint: 2/3 | Current (Amps): 466.50 | Current (%): 536.0 | Torque (ft-lbs): 495.76 | Torque (%): 150.0 | Speed (RPM): 800 | Rated Output (KW): 117.71 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Pull-Up | Current (Amps): 521.40 | Current (%): 599.0 | Torque (ft-lbs): 554.09 | Torque (%): 167.0 | Speed (RPM): 400 | Rated Output (KW): 131.56 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |