TCA 280M 55kW 6P 230/460V 60Hz B35 IP55
Resource Center
No resource available.
TerraMAX® TCA 280M 55kW 6P 230/460V 60Hz B35 IP55 - TCA0553AE231GAA009
Part#: TCA0553AE231GAA009
Catalog#: R859
Model#: TCA0553AE231GAA009
Weight: 1541 lb
List Price: $21,748.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
| Packaged Length | Packaged Length: 1290.00 MM | Weight | Weight: 1541.00 LB |
| UPC | UPC: 722856176271 | Packaged Width | Packaged Width: 730.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 990.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 30.30 | 25%: 38.40 | 50%: 51.30 | 75%: 69.00 | 100%: 87.00 | 115%: 101.00 | 125%: 109.80 |
| % of Rated Load: Rated Output (KW) | 0%: 1.56 | 25%: 15.66 | 50%: 29.98 | 75%: 44.53 | 100%: 58.20 | 115%: 68.41 | 125%: 74.51 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.4 | 50%: 93.3 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.9 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 51.0 | 50%: 73.0 | 75%: 81.0 | 100%: 84.0 | 115%: 85.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,187 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 82.30 | 50%: 164.90 | 75%: 247.90 | 100%: 331.40 | 115%: 381.80 | 125%: 415.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 521.40 | Current (%): 599.0 | Torque (ft-lbs): 554.09 | Torque (%): 167.0 | Speed (RPM): 400 | Rated Output (KW): 131.56 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Break-Down | Current (Amps): 295.20 | Current (%): 339.0 | Torque (ft-lbs): 791.69 | Torque (%): 239.0 | Speed (RPM): 1,138 | Rated Output (KW): 521.41 | Power Factor (%): 83.2 | Rated Output (Hp): 75.00 |
| Curvepoint: No Load | Current (Amps): 30.30 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.56 | Power Factor (%): 10.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Full Load | Current (Amps): 87.00 | Current (%): 100.0 | Torque (ft-lbs): 331.44 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 58.20 | Power Factor (%): 90.3 | Rated Output (Hp): 75.00 |
| Curvepoint: 2/3 | Current (Amps): 466.50 | Current (%): 536.0 | Torque (ft-lbs): 495.76 | Torque (%): 150.0 | Speed (RPM): 800 | Rated Output (KW): 117.71 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 548.80 | Current (%): 631.0 | Torque (ft-lbs): 583.25 | Torque (%): 176.0 | Speed (RPM): 0 | Rated Output (KW): 138.48 | Power Factor (%): 63.4 | Rated Output (Hp): 75.00 |
| Curvepoint: 1/3 | Current (Amps): 521.40 | Current (%): 599.0 | Torque (ft-lbs): 554.09 | Torque (%): 167.0 | Speed (RPM): 400 | Rated Output (KW): 131.56 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!