General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 280S Frame, TEFC
TerraMAX® General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 280S Frame, TEFC - TCA0751AE211GAA009
Part#: TCA0751AE211GAA009
Catalog#: R506A
Model#: TCA0751AE211GAA009
Weight: 1625 lb
List Price: $18,267.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
| Output KW | Output KW: 75.0 & 55.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 3580 & 2985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 280S | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 & 94.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 234.5/117.2 & 197.1/98.5 A |
| Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .06 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 41.73 in |
| Frame Length | Frame Length: 21.614 in | Shaft Diameter | Shaft Diameter: 2.559 in |
| Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 280 | Frame Suffix | Frame Suffix: S |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 234.5/117.2 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3580 rpm | Connection Drawing | Connection Drawing: 8442000715 |
| Outline Drawing | Outline Drawing: SS557725 | Packaged Length | Packaged Length: 51.00 IN |
| Weight | Weight: 1625.00 LB | UPC | UPC: 722856074980 |
| Packaged Width | Packaged Width: 29.00 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 37.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 29.00 | 25%: 40.80 | 50%: 60.60 | 75%: 84.90 | 100%: 111.00 | 115%: 126.90 | 125%: 138.20 |
| % of Rated Load: Rated Output (KW) | 0%: 2.19 | 25%: 21.00 | 50%: 40.09 | 75%: 59.51 | 100%: 79.70 | 115%: 91.32 | 125%: 99.44 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.8 | 50%: 93.0 | 75%: 94.1 | 100%: 94.1 | 115%: 93.9 | 125%: 93.8 |
| % of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 65.0 | 50%: 83.0 | 75%: 88.0 | 100%: 90.0 | 115%: 90.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,584 | 100%: 3,580 | 115%: 3,575 | 125%: 3,573 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.20 | 75%: 109.90 | 100%: 146.80 | 115%: 168.90 | 125%: 183.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 691.90 | Current (%): 623.0 | Torque (ft-lbs): 209.29 | Torque (%): 143.0 | Speed (RPM): 0 | Rated Output (KW): 167.06 | Power Factor (%): 63.4 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 657.30 | Current (%): 592.0 | Torque (ft-lbs): 198.83 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): 158.71 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 657.30 | Current (%): 592.0 | Torque (ft-lbs): 198.83 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): 158.71 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 588.10 | Current (%): 530.0 | Torque (ft-lbs): 177.90 | Torque (%): 121.0 | Speed (RPM): 2,400 | Rated Output (KW): 142.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 427.90 | Current (%): 385.0 | Torque (ft-lbs): 378.79 | Torque (%): 258.0 | Speed (RPM): 3,467 | Rated Output (KW): 657.34 | Power Factor (%): 83.2 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 111.00 | Current (%): 100.0 | Torque (ft-lbs): 146.75 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): 79.70 | Power Factor (%): 90.3 | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 29.00 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 2.19 | Power Factor (%): 10.0 | Rated Output (Hp): 100.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |