75KW-100HP,1800,TEFC,280S,3/60/230/460
Resource Center
No resource available.
TerraMAX® 75KW-100HP,1800,TEFC,280S,3/60/230/460 - TCA0752AE211GAA009
Part#: TCA0752AE211GAA009
Catalog#: R507A
Model#: TCA0752AE211GAA009
Weight: 1601 lb
List Price: $18,093.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 1290.00 MM | Weight | Weight: 1601.00 LB |
| UPC | UPC: 722856074997 | Packaged Width | Packaged Width: 730.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 950.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 40.40 | 25%: 50.90 | 50%: 67.50 | 75%: 90.40 | 100%: 115.00 | 115%: 130.60 | 125%: 141.30 |
| % of Rated Load: Rated Output (KW) | 0%: 1.99 | 25%: 20.75 | 50%: 39.72 | 75%: 58.92 | 100%: 78.62 | 115%: 90.18 | 125%: 98.11 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.9 | 50%: 93.9 | 75%: 95.4 | 100%: 95.4 | 115%: 95.1 | 125%: 95.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 51.0 | 50%: 74.0 | 75%: 82.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,794 | 100%: 1,790 | 115%: 1,790 | 125%: 1,789 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.20 | 75%: 219.60 | 100%: 293.20 | 115%: 337.50 | 125%: 367.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 776.10 | Current (%): 675.0 | Torque (ft-lbs): 666.59 | Torque (%): 227.0 | Speed (RPM): 600 | Rated Output (KW): 233.91 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 776.10 | Current (%): 675.0 | Torque (ft-lbs): 666.59 | Torque (%): 227.0 | Speed (RPM): 600 | Rated Output (KW): 233.91 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 40.40 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 1.99 | Power Factor (%): 10.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 694.40 | Current (%): 604.0 | Torque (ft-lbs): 596.42 | Torque (%): 203.0 | Speed (RPM): 1,200 | Rated Output (KW): 209.29 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 816.90 | Current (%): 710.0 | Torque (ft-lbs): 701.67 | Torque (%): 239.0 | Speed (RPM): 0 | Rated Output (KW): 246.22 | Power Factor (%): 63.4 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 474.70 | Current (%): 413.0 | Torque (ft-lbs): 796.76 | Torque (%): 272.0 | Speed (RPM): 1,734 | Rated Output (KW): 776.06 | Power Factor (%): 83.2 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 115.00 | Current (%): 100.0 | Torque (ft-lbs): 293.22 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 78.62 | Power Factor (%): 90.3 | Rated Output (Hp): 100.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |