General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 315S Frame, TEFC
TerraMAX® General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 315S Frame, TEFC - TCA0753AE211GAA009
Part#: TCA0753AE211GAA009
Catalog#: R508A
Model#: TCA0753AE211GAA009
Weight: 1810 lb
List Price: $24,136.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
| Output KW | Output KW: 75.0 & 55.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1190 & 995 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 315S | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95 & 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 261.6/130.8 & 222/111 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .04 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 47.48 in |
| Frame Length | Frame Length: 28.7 in | Shaft Diameter | Shaft Diameter: 3.15 in |
| Shaft Extension | Shaft Extension: 6.69 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 315 | Frame Suffix | Frame Suffix: S |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 261.6/130.8 A |
| Efficiency | Efficiency: 95 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: 8442000715 |
| Outline Drawing | Outline Drawing: SS557802 | Packaged Length | Packaged Length: 1290.00 MM |
| Weight | Weight: 1810.00 LB | UPC | UPC: 722856123206 |
| Packaged Width | Packaged Width: 730.00 MM | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 950.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 48.80 | 25%: 59.40 | 50%: 74.20 | 75%: 97.00 | 100%: 123.00 | 115%: 138.60 | 125%: 150.10 |
| % of Rated Load: Rated Output (KW) | 0%: 1.86 | 25%: 20.64 | 50%: 39.68 | 75%: 59.00 | 100%: 78.95 | 115%: 90.59 | 125%: 98.65 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.4 | 50%: 94.0 | 75%: 95.0 | 100%: 95.0 | 115%: 94.7 | 125%: 94.6 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 44.0 | 50%: 67.0 | 75%: 76.0 | 100%: 81.0 | 115%: 82.0 | 125%: 83.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,196 | 75%: 1,193 | 100%: 1,190 | 115%: 1,189 | 125%: 1,188 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 109.70 | 50%: 219.70 | 75%: 330.20 | 100%: 441.20 | 115%: 508.00 | 125%: 552.70 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 716.40 | Current (%): 582.0 | Torque (ft-lbs): 791.18 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): 179.19 | Power Factor (%): 63.4 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 680.60 | Current (%): 553.0 | Torque (ft-lbs): 751.62 | Torque (%): 170.0 | Speed (RPM): 400 | Rated Output (KW): 170.23 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 680.60 | Current (%): 553.0 | Torque (ft-lbs): 751.62 | Torque (%): 170.0 | Speed (RPM): 400 | Rated Output (KW): 170.23 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 609.00 | Current (%): 495.0 | Torque (ft-lbs): 672.50 | Torque (%): 152.0 | Speed (RPM): 800 | Rated Output (KW): 152.31 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 394.80 | Current (%): 321.0 | Torque (ft-lbs): 1035.43 | Torque (%): 235.0 | Speed (RPM): 1,150 | Rated Output (KW): 680.62 | Power Factor (%): 83.2 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 123.00 | Current (%): 100.0 | Torque (ft-lbs): 441.17 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 78.95 | Power Factor (%): 90.3 | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 48.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.86 | Power Factor (%): 10.0 | Rated Output (Hp): 100.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |