75KW-100HP,1200,TEFC,315S,3/60/230/460 B35
Resource Center
No resource available.
TerraMAX® 75KW-100HP,1200,TEFC,315S,3/60/230/460 B35 - TCA0753AE231GAA009
Part#: TCA0753AE231GAA009
Catalog#: R862
Model#: TCA0753AE231GAA009
Weight: 1731 lb
List Price: $26,303.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
| Packaged Length | Packaged Length: 1500.00 MM | Weight | Weight: 1731.00 LB |
| UPC | UPC: 722856176301 | Packaged Width | Packaged Width: 830.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 1130.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 48.80 | 25%: 59.40 | 50%: 74.20 | 75%: 97.00 | 100%: 123.00 | 115%: 138.60 | 125%: 150.10 |
| % of Rated Load: Rated Output (KW) | 0%: 1.86 | 25%: 20.64 | 50%: 39.68 | 75%: 59.00 | 100%: 78.95 | 115%: 90.59 | 125%: 98.65 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.4 | 50%: 94.0 | 75%: 95.0 | 100%: 95.0 | 115%: 94.7 | 125%: 94.6 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 44.0 | 50%: 67.0 | 75%: 76.0 | 100%: 81.0 | 115%: 82.0 | 125%: 83.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,196 | 75%: 1,193 | 100%: 1,190 | 115%: 1,189 | 125%: 1,188 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 109.70 | 50%: 219.70 | 75%: 330.20 | 100%: 441.20 | 115%: 508.00 | 125%: 552.70 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 680.60 | Current (%): 553.0 | Torque (ft-lbs): 751.62 | Torque (%): 170.0 | Speed (RPM): 400 | Rated Output (KW): 170.23 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 394.80 | Current (%): 321.0 | Torque (ft-lbs): 1,035.43 | Torque (%): 235.0 | Speed (RPM): 1,150 | Rated Output (KW): 680.62 | Power Factor (%): 83.2 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 680.60 | Current (%): 553.0 | Torque (ft-lbs): 751.62 | Torque (%): 170.0 | Speed (RPM): 400 | Rated Output (KW): 170.23 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 48.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.86 | Power Factor (%): 10.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 609.00 | Current (%): 495.0 | Torque (ft-lbs): 672.50 | Torque (%): 152.0 | Speed (RPM): 800 | Rated Output (KW): 152.31 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 123.00 | Current (%): 100.0 | Torque (ft-lbs): 441.17 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 78.95 | Power Factor (%): 90.3 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 716.40 | Current (%): 582.0 | Torque (ft-lbs): 791.18 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): 179.19 | Power Factor (%): 63.4 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!