18.5KW-25HP,3600,TEFC,160L,3/60/230/460
Resource Center
No resource available.
TerraMAX® 18.5KW-25HP,3600,TEFC,160L,3/60/230/460 - TCA18P1AE231GAA009
Part#: TCA18P1AE231GAA009
Catalog#: R839
Model#: TCA18P1AE231GAA009
Weight: 381.47 lb
List Price: $4,541.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
| Packaged Length | Packaged Length: 30.70 IN | Weight | Weight: 381.47 LB |
| UPC | UPC: 722856176103 | Packaged Width | Packaged Width: 18.50 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 27.16 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 8.80 | 25%: 11.50 | 50%: 16.00 | 75%: 21.90 | 100%: 28.10 | 115%: 32.30 | 125%: 35.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.58 | 25%: 5.30 | 50%: 10.16 | 75%: 15.15 | 100%: 20.17 | 115%: 23.48 | 125%: 25.63 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 91.8 | 75%: 91.7 | 100%: 91.7 | 115%: 91.4 | 125%: 91.0 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 58.0 | 50%: 80.0 | 75%: 87.0 | 100%: 90.0 | 115%: 91.0 | 125%: 91.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,588 | 50%: 3,577 | 75%: 3,565 | 100%: 3,550 | 115%: 3,544 | 125%: 3,538 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 9.20 | 50%: 18.40 | 75%: 27.60 | 100%: 37.00 | 115%: 42.60 | 125%: 46.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 217.20 | Current (%): 773.0 | Torque (ft-lbs): 77.06 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): 81.05 | Power Factor (%): 63.4 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 8.80 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.58 | Power Factor (%): 10.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Pull-Up | Current (Amps): 206.40 | Current (%): 735.0 | Torque (ft-lbs): 73.21 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 77.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 1/3 | Current (Amps): 206.40 | Current (%): 735.0 | Torque (ft-lbs): 73.21 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 77.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 184.60 | Current (%): 657.0 | Torque (ft-lbs): 65.50 | Torque (%): 177.0 | Speed (RPM): 2,400 | Rated Output (KW): 68.90 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 28.10 | Current (%): 100.0 | Torque (ft-lbs): 36.96 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): 20.17 | Power Factor (%): 90.3 | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 128.40 | Current (%): 457.0 | Torque (ft-lbs): 113.63 | Torque (%): 307.0 | Speed (RPM): 3,243 | Rated Output (KW): 206.37 | Power Factor (%): 83.2 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!