General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 RPM, 180M Frame, TEFC
TerraMAX® General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 RPM, 180M Frame, TEFC - TCA18P2AE221GAA009
Part#: TCA18P2AE221GAA009
Catalog#: R240
Model#: TCA18P2AE221GAA009
Weight: 531.4 lb
List Price: $4,096.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
| Output KW | Output KW: 18.5 & 15.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1780 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 180M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 & 92.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 64.9/32.5 & 62.2/31.1 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .32 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 28.03 in |
| Frame Length | Frame Length: 12.913 in | Shaft Diameter | Shaft Diameter: 1.890 in |
| Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 180 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 64.9/32.5 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: 8442000715 |
| Outline Drawing | Outline Drawing: SS312997A | Packaged Length | Packaged Length: 860.00 MM |
| Weight | Weight: 531.40 LB | UPC | UPC: 722856078063 |
| Packaged Width | Packaged Width: 520.00 MM | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 690.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 14.20 | 25%: 16.90 | 50%: 20.00 | 75%: 25.20 | 100%: 31.00 | 115%: 34.70 | 125%: 37.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.54 | 25%: 5.25 | 50%: 10.04 | 75%: 14.93 | 100%: 19.76 | 115%: 22.96 | 125%: 25.02 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.9 | 50%: 92.9 | 75%: 93.6 | 100%: 93.6 | 115%: 93.4 | 125%: 93.2 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 39.0 | 50%: 63.0 | 75%: 74.0 | 100%: 81.0 | 115%: 83.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,791 | 75%: 1,786 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.70 | 75%: 55.20 | 100%: 73.70 | 115%: 85.00 | 125%: 92.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 231.20 | Current (%): 746.0 | Torque (ft-lbs): 174.98 | Torque (%): 237.0 | Speed (RPM): 0 | Rated Output (KW): 75.77 | Power Factor (%): 63.4 | Rated Output (Hp): 25.00 |
| Curvepoint: 1/3 | Current (Amps): 219.60 | Current (%): 708.0 | Torque (ft-lbs): 166.23 | Torque (%): 225.0 | Speed (RPM): 600 | Rated Output (KW): 71.98 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Pull-Up | Current (Amps): 219.60 | Current (%): 708.0 | Torque (ft-lbs): 166.23 | Torque (%): 225.0 | Speed (RPM): 600 | Rated Output (KW): 71.98 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 196.50 | Current (%): 634.0 | Torque (ft-lbs): 148.73 | Torque (%): 202.0 | Speed (RPM): 1,200 | Rated Output (KW): 64.40 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 136.20 | Current (%): 439.0 | Torque (ft-lbs): 241.93 | Torque (%): 328.0 | Speed (RPM): 1,649 | Rated Output (KW): 219.59 | Power Factor (%): 83.2 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 31.00 | Current (%): 100.0 | Torque (ft-lbs): 73.74 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 19.77 | Power Factor (%): 90.3 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 14.20 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.54 | Power Factor (%): 10.0 | Rated Output (Hp): 25.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |