TCA 80M 2P 1.1kW 460V 60Hz B3 IP55

TCA 80M 2P 1.1kW 460V 60Hz B3 IP55 - TCA1P11AE211GAA009

Part#: TCA1P11AE211GAA009

Catalog#: R315A

Weight: 44 lb

List Price: $650.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600212
Weight Weight: 44.00 LB UPC UPC: 722856217905
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!