TCA 80M 1.1kW 2P 230/460V 60Hz B5 IP55

TCA 80M 1.1kW 2P 230/460V 60Hz B5 IP55 - TCA1P11AE221GAA009

Part#: TCA1P11AE221GAA009

Catalog#: R215

Weight: 44 lb

List Price: $663.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600212A
Weight Weight: 44.00 LB UPC UPC: 722856217837
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!