TCA 90S 4P 1.1kW 460V 60Hz B3 IP55

TCA 90S 4P 1.1kW 460V 60Hz B3 IP55 - TCA1P12AE211GAA009

Part#: TCA1P12AE211GAA009

Catalog#: R316B

Weight: 55 lb

List Price: $688.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600214
Weight Weight: 55.00 LB UPC UPC: 722856217912
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!