TCA 90S 1.1kW 4P 230/460V 60Hz B5 IP55

TCA 90S 1.1kW 4P 230/460V 60Hz B5 IP55 - TCA1P12AE221GAA009

Part#: TCA1P12AE221GAA009

Catalog#: R216

Weight: 55 lb

List Price: $700.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600214A
Weight Weight: 55.00 LB UPC UPC: 722856217844
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!