Cast Iron Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 100L Frame, TEFC

Cast Iron Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 100L Frame, TEFC
Part#: TCA1P13AE211GAA009
Catalog#: R317A
Model#: TCA1P13AE211GAA009
Weight: 86 lb
List Price: $1,093.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 & 1 Hp |
Output KW | Output KW: 1.1 & 0.75 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1175 & 920 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 78.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 4.4/2.2 & 8.4/4.2 A | Power Factor | Power Factor: 72 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 9.64 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.67 in |
Frame Length | Frame Length: 7.87 in | Shaft Diameter | Shaft Diameter: 1.102 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 4.4/2.2 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: 8442000675 | Outline Drawing | Outline Drawing: SS600216 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 100 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 17.16 IN | Weight | Weight: 86.00 LB |
UPC | UPC: 722856074225 | Packaged Width | Packaged Width: 10.86 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 14.56 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.60 | 50%: 1.70 | 75%: 1.90 | 100%: 2.20 | 115%: 2.50 | 125%: 2.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.09 | 25%: 0.38 | 50%: 0.67 | 75%: 0.98 | 100%: 1.26 | 115%: 1.49 | 125%: 1.63 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.4 | 50%: 83.5 | 75%: 87.5 | 100%: 87.5 | 115%: 86.4 | 125%: 86.1 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 30.0 | 50%: 51.0 | 75%: 63.0 | 100%: 72.0 | 115%: 75.0 | 125%: 77.0 |
% of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,193 | 50%: 1,187 | 75%: 1,180 | 100%: 1,175 | 115%: 1,169 | 125%: 1,165 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.60 | 50%: 3.30 | 75%: 5.00 | 100%: 6.70 | 115%: 7.80 | 125%: 8.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 13.30 | Current (%): 605.0 | Torque (ft-lbs): 11.95 | Torque (%): 178.0 | Speed (RPM): 800 | Rated Output (KW): 5.40 | Power Factor (%): 56.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.20 | Current (%): 100.0 | Torque (ft-lbs): 6.71 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 1.26 | Power Factor (%): 72.0 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 14.80 | Current (%): 673.0 | Torque (ft-lbs): 13.36 | Torque (%): 199.0 | Speed (RPM): 400 | Rated Output (KW): 6.04 | Power Factor (%): 72.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 1.30 | Current (%): 59.0 | Torque (ft-lbs): 0.00 | Torque (%): 1,833.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.09 | Power Factor (%): 44.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 14.80 | Current (%): 673.0 | Torque (ft-lbs): 13.36 | Torque (%): 199.0 | Speed (RPM): 400 | Rated Output (KW): 6.04 | Power Factor (%): 32.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 8.90 | Current (%): 405.0 | Torque (ft-lbs): 22.39 | Torque (%): 334.0 | Speed (RPM): 990 | Rated Output (KW): 14.83 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 15.60 | Current (%): 709.0 | Torque (ft-lbs): 14.06 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 6.36 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |