Cast Iron Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 100L Frame, TEFC

Cast Iron Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 100L Frame, TEFC - TCA1P13AE221GAA009

Part#: TCA1P13AE221GAA009

Catalog#: R217

Model#: TCA1P13AE221GAA009

Weight: 85 lb

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 & 1 Hp
Output KW Output KW: 1.1 & 0.75 kW Voltage Voltage: 230/460 & 200/400 V
Speed Speed: 1175 & 920 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 100L Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 87.5 & 78.9 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 6.1/3.0 & 4.7/2.4 A
Power Factor Power Factor: 72 Duty Duty: Continuous
Insulation Class Insulation Class: F8 Design Code Design Code: N (IEC)
KVA Code KVA Code: K Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 9.64 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 15.67 in
Frame Length Frame Length: 7.87 in Shaft Diameter Shaft Diameter: 1.10 in
Shaft Extension Shaft Extension: 2.36 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: Constant 2:1/Variable 10:1
Output HP Output HP: 1.50 Hp Output KW Output KW: 1.1 kW
Frame Size Frame Size: 100 Frame Suffix Frame Suffix: L
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 6.1/3.0 A
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 1175 rpm Connection Drawing Connection Drawing: 8442000675
Outline Drawing Outline Drawing: SS600216A Packaged Length Packaged Length: 436.00 MM
Weight Weight: 85.00 LB UPC UPC: 722856075512
Packaged Width Packaged Width: 276.00 MM HTC HTC: 8501.52.4000
Country of Origin Country of Origin: India Packaged Height Packaged Height: 370.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.30 25%: 1.60 50%: 1.70 75%: 1.90 100%: 2.20 115%: 2.50 125%: 2.60
% of Rated Load: Rated Output (KW) 0%: 0.09 25%: 0.38 50%: 0.67 75%: 0.98 100%: 1.26 115%: 1.49 125%: 1.63
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 74.4 50%: 83.5 75%: 87.5 100%: 87.5 115%: 86.4 125%: 86.1
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 30.0 50%: 51.0 75%: 63.0 100%: 72.0 115%: 75.0 125%: 77.0
% of Rated Load: Speed (RPM) 0%: 1,199 25%: 1,193 50%: 1,187 75%: 1,180 100%: 1,175 115%: 1,169 125%: 1,165
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.60 50%: 3.30 75%: 5.00 100%: 6.70 115%: 7.80 125%: 8.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 15.60 Current (%): 709.0 Torque (ft-lbs): 14.06 Torque (%): 210.0 Speed (RPM): 0 Rated Output (KW): 6.36 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: 1/3 Current (Amps): 14.80 Current (%): 673.0 Torque (ft-lbs): 13.36 Torque (%): 199.0 Speed (RPM): 400 Rated Output (KW): 6.04 Power Factor (%): 72.0 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 14.80 Current (%): 673.0 Torque (ft-lbs): 13.36 Torque (%): 199.0 Speed (RPM): 400 Rated Output (KW): 6.04 Power Factor (%): 32.0 Rated Output (Hp): 1.50
Curvepoint: 2/3 Current (Amps): 13.30 Current (%): 605.0 Torque (ft-lbs): 11.95 Torque (%): 178.0 Speed (RPM): 800 Rated Output (KW): 5.40 Power Factor (%): 56.0 Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 8.90 Current (%): 405.0 Torque (ft-lbs): 22.39 Torque (%): 334.0 Speed (RPM): 990 Rated Output (KW): 14.83 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.20 Current (%): 100.0 Torque (ft-lbs): 6.71 Torque (%): 100.0 Speed (RPM): 1,175 Rated Output (KW): 1.26 Power Factor (%): 72.0 Rated Output (Hp): 1.50
Curvepoint: No Load Current (Amps): 1.30 Current (%): 59.0 Torque (ft-lbs): 0.00 Torque (%): 1833.0 Speed (RPM): 1,200 Rated Output (KW): 0.09 Power Factor (%): 44.0 Rated Output (Hp): 1.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle