TCA 90S 2P 1.5kW 460V 60Hz B3 IP55

TCA 90S 2P 1.5kW 460V 60Hz B3 IP55 - TCA1P51AE211GAA009

Part#: TCA1P51AE211GAA009

Catalog#: R318B

Weight: 57 lb

List Price: $738.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600214
Weight Weight: 57.00 LB UPC UPC: 722856217929
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!