TCA 90S 1.5kW 2P 230/460V 60Hz B5 IP55

TCA 90S 1.5kW 2P 230/460V 60Hz B5 IP55 - TCA1P51AE221GAA009

Part#: TCA1P51AE221GAA009

Catalog#: R218

Weight: 65 lb

List Price: $761.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600214A
Weight Weight: 65.00 LB UPC UPC: 722856217851
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!