TCA 90S 2P 1.5kW 460V 60Hz B34A IP55

TCA 90S 2P 1.5kW 460V 60Hz B34A IP55 - TCA1P51AE251GAA009

Part#: TCA1P51AE251GAA009

Catalog#: R918

Weight: 57 lb

List Price: $798.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS621107
Weight Weight: 57.00 LB UPC UPC: 722856218292
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!