TCA 90S 2P 1.5kW 575V 60Hz B3 IP55
TCA 90S 2P 1.5kW 575V 60Hz B3 IP55 - TCA1P51AP211GAA009
Part#: TCA1P51AP211GAA009
Catalog#: R418B
List Price: $738.00
Your Price: Login is Required
Specifications
| Connection Drawing | Connection Drawing: 8442000700 | Outline Drawing | Outline Drawing: SS600214 |
| UPC | UPC: 722856218001 | Country of Origin | Country of Origin: India |
Efficiency
Information not available at the moment. Please check back later!