TCA 90L 4P 1.5kW 460V 60Hz B3 IP55

TCA 90L 4P 1.5kW 460V 60Hz B3 IP55 - TCA1P52AE211GAA009

Part#: TCA1P52AE211GAA009

Catalog#: R319B

Weight: 61 lb

List Price: $767.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600215
Weight Weight: 61.00 LB UPC UPC: 722856217936
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!