TCA 90L 1.5kW 4P 230/460V 60Hz B5 IP55

TCA 90L 1.5kW 4P 230/460V 60Hz B5 IP55 - TCA1P52AE221GAA009

Part#: TCA1P52AE221GAA009

Catalog#: R219

Weight: 61 lb

List Price: $796.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600215A
Weight Weight: 61.00 LB UPC UPC: 722856217868
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!