TCA 90L 4P 1.5KW 575V 60Hz B3 IP55

TCA 90L 4P 1.5KW 575V 60Hz B3 IP55 - TCA1P52AP211GAA009

Part#: TCA1P52AP211GAA009

Catalog#: R419B

Weight: 64 lb

List Price: $767.00

Specifications


Connection Drawing Connection Drawing: 8442000700 Outline Drawing Outline Drawing: SS600215
Weight Weight: 64.00 LB UPC UPC: 722856218018
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!