Cast Iron Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 100L Frame, TEFC
TerraMAX® Cast Iron Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 100L Frame, TEFC - TCA1P53AE231GAA009
Part#: TCA1P53AE231GAA009
Catalog#: R820
Model#: TCA1P53AE231GAA009
Weight: 99.22 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
| Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1175 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 & 81 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 7.2/3.6 & 7.0/3.5 A |
| Power Factor | Power Factor: 72 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 6.5 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 28 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 100 | Frame Suffix | Frame Suffix: L |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 7.2/3.6 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1175 rpm | Connection Drawing | Connection Drawing: 8442000675 |
| Outline Drawing | Outline Drawing: SS620872 | Packaged Length | Packaged Length: 436.00 MM |
| Weight | Weight: 99.22 LB | UPC | UPC: 722856175892 |
| Packaged Width | Packaged Width: 276.00 MM | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 400.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 2.10 | 50%: 2.20 | 75%: 2.60 | 100%: 3.00 | 115%: 3.30 | 125%: 3.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.49 | 50%: 0.88 | 75%: 1.28 | 100%: 1.69 | 115%: 1.96 | 125%: 2.14 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.4 | 50%: 84.9 | 75%: 88.5 | 100%: 88.5 | 115%: 87.4 | 125%: 87.1 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 30.0 | 50%: 50.0 | 75%: 63.0 | 100%: 72.0 | 115%: 75.0 | 125%: 77.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,193 | 50%: 1,187 | 75%: 1,181 | 100%: 1,175 | 115%: 1,169 | 125%: 1,166 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.70 | 100%: 9.00 | 115%: 10.30 | 125%: 11.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 22.30 | Current (%): 743.0 | Torque (ft-lbs): 21.56 | Torque (%): 241.0 | Speed (RPM): 0 | Rated Output (KW): 9.13 | Power Factor (%): 63.4 | Rated Output (Hp): 2.00 |
| Curvepoint: 1/3 | Current (Amps): 21.20 | Current (%): 707.0 | Torque (ft-lbs): 20.48 | Torque (%): 229.0 | Speed (RPM): 400 | Rated Output (KW): 8.68 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Pull-Up | Current (Amps): 21.20 | Current (%): 707.0 | Torque (ft-lbs): 20.48 | Torque (%): 229.0 | Speed (RPM): 400 | Rated Output (KW): 8.68 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 2/3 | Current (Amps): 18.90 | Current (%): 630.0 | Torque (ft-lbs): 18.33 | Torque (%): 205.0 | Speed (RPM): 800 | Rated Output (KW): 7.76 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 12.50 | Current (%): 417.0 | Torque (ft-lbs): 30.84 | Torque (%): 345.0 | Speed (RPM): 977 | Rated Output (KW): 21.17 | Power Factor (%): 83.2 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 3.00 | Current (%): 100.0 | Torque (ft-lbs): 8.95 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 1.70 | Power Factor (%): 90.3 | Rated Output (Hp): 2.00 |
| Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 60.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.11 | Power Factor (%): 10.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!