Cast Iron Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 100L Frame, TEFC

Cast Iron Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 100L Frame, TEFC
Part#: TCA1P53AP211GAA009
Catalog#: R420B
Model#: TCA1P53AP211GAA009
Weight: 94.82 lb
List Price: $1,189.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 2.4 A |
Power Factor | Power Factor: 72 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.5 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.67 in |
Frame Length | Frame Length: 7.87 in | Shaft Diameter | Shaft Diameter: 1.102 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 100 | Frame Suffix | Frame Suffix: L |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 2.4 A | Efficiency | Efficiency: 88.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS600216 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 436.00 MM |
Weight | Weight: 94.82 LB | UPC | UPC: 722856075079 |
Packaged Width | Packaged Width: 276.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 370.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 1.50 | 50%: 1.80 | 75%: 2.10 | 100%: 2.40 | 115%: 2.60 | 125%: 2.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.48 | 50%: 0.88 | 75%: 1.28 | 100%: 1.70 | 115%: 1.98 | 125%: 2.16 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.2 | 50%: 85.2 | 75%: 88.5 | 100%: 88.5 | 115%: 87.0 | 125%: 86.6 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 33.0 | 50%: 48.0 | 75%: 62.0 | 100%: 71.0 | 115%: 77.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,193 | 50%: 1,187 | 75%: 1,180 | 100%: 1,172 | 115%: 1,167 | 125%: 1,164 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.43 | 75%: 6.69 | 100%: 8.98 | 115%: 10.37 | 125%: 11.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 21.20 | Current (%): 707.0 | Torque (ft-lbs): 20.48 | Torque (%): 229.0 | Speed (RPM): 400 | Rated Output (KW): 8.68 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 18.30 | Current (%): 764.0 | Torque (ft-lbs): 23.34 | Torque (%): 273.0 | Speed (RPM): 0 | Rated Output (KW): 9.97 | Power Factor (%): 55.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 11.90 | Current (%): 497.0 | Torque (ft-lbs): 30.63 | Torque (%): 358.0 | Speed (RPM): 876 | Rated Output (KW): 8.42 | Power Factor (%): 71.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 1.40 | Current (%): 173.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,199 | Rated Output (KW): 0.10 | Power Factor (%): 7.5 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 2.40 | Current (%): 100.0 | Torque (ft-lbs): 8.98 | Torque (%): 100.0 | Speed (RPM): 1,172 | Rated Output (KW): 1.70 | Power Factor (%): 71.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 17.40 | Current (%): 726.0 | Torque (ft-lbs): 19.80 | Torque (%): 232.0 | Speed (RPM): 109 | Rated Output (KW): 8.98 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 18.90 | Current (%): 630.0 | Torque (ft-lbs): 18.33 | Torque (%): 205.0 | Speed (RPM): 800 | Rated Output (KW): 7.76 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |