TCA 90L 2P 2.2kW 460V 60Hz B3 IP55

TCA 90L 2P 2.2kW 460V 60Hz B3 IP55 - TCA2P21AE211GAA009

Part#: TCA2P21AE211GAA009

Catalog#: R321B

Weight: 64 lb

List Price: $1,107.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600215
Weight Weight: 64.00 LB UPC UPC: 722856217943
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!