TCA 90L 2.2kW 2P 230/460V 60Hz B5 IP55

TCA 90L 2.2kW 2P 230/460V 60Hz B5 IP55 - TCA2P21AE221GAA009

Part#: TCA2P21AE221GAA009

Catalog#: R221

Weight: 64 lb

List Price: $1,149.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600215A
Weight Weight: 64.00 LB UPC UPC: 722856217875
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!