TCA 90L 2P 2.2W 575V 60Hz B3 IP55
TCA 90L 2P 2.2W 575V 60Hz B3 IP55 - TCA2P21AP211GAA009
Part#: TCA2P21AP211GAA009
Catalog#: R421B
List Price: $1,107.00
Your Price: Login is Required
Specifications
| Connection Drawing | Connection Drawing: 8442000700 | Outline Drawing | Outline Drawing: SS600215 |
| UPC | UPC: 722856218025 | Country of Origin | Country of Origin: India |
Efficiency
Information not available at the moment. Please check back later!