Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 RPM, 100L Frame, TEFC
TerraMAX® Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 RPM, 100L Frame, TEFC - TCA2P22AE251GAA009
Part#: TCA2P22AE251GAA009
Catalog#: R922
Model#: TCA2P22AE251GAA009
Weight: 99.21 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
| Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1770 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 85.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 9.2/4.6 & 7.8/3.9 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.79 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 28 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 100 | Frame Suffix | Frame Suffix: L |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 9.2/4.6 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: 8442000675 |
| Outline Drawing | Outline Drawing: SS620949 | Packaged Length | Packaged Length: 17.00 IN |
| Weight | Weight: 45.00 KG | UPC | UPC: 722856175687 |
| Packaged Width | Packaged Width: 11.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 16.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.30 | 50%: 2.70 | 75%: 3.30 | 100%: 3.90 | 115%: 4.40 | 125%: 4.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.73 | 50%: 1.31 | 75%: 1.91 | 100%: 2.46 | 115%: 2.92 | 125%: 3.18 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.0 | 50%: 85.3 | 75%: 89.5 | 100%: 89.5 | 115%: 88.1 | 125%: 88.0 |
| % of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 39.0 | 50%: 62.0 | 75%: 73.0 | 100%: 80.0 | 115%: 82.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,784 | 75%: 1,776 | 100%: 1,770 | 115%: 1,762 | 125%: 1,759 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.60 | 100%: 8.90 | 115%: 10.30 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 39.00 | Current (%): 1000.0 | Torque (ft-lbs): 26.82 | Torque (%): 301.0 | Speed (RPM): 0 | Rated Output (KW): 16.76 | Power Factor (%): 63.4 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 37.10 | Current (%): 951.0 | Torque (ft-lbs): 25.48 | Torque (%): 286.0 | Speed (RPM): 600 | Rated Output (KW): 15.92 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 37.10 | Current (%): 951.0 | Torque (ft-lbs): 25.48 | Torque (%): 286.0 | Speed (RPM): 600 | Rated Output (KW): 15.92 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 33.20 | Current (%): 851.0 | Torque (ft-lbs): 22.80 | Torque (%): 256.0 | Speed (RPM): 1,200 | Rated Output (KW): 14.24 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 21.20 | Current (%): 544.0 | Torque (ft-lbs): 33.71 | Torque (%): 378.0 | Speed (RPM): 1,468 | Rated Output (KW): 37.10 | Power Factor (%): 83.2 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 8.91 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 2.46 | Power Factor (%): 90.3 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 2.00 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.16 | Power Factor (%): 10.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!