5.5KW-7.5HP,3600,TEFC,132S,3/60/575
Resource Center
No resource available.
TerraMAX® 5.5KW-7.5HP,3600,TEFC,132S,3/60/575 - TCA5P51AP211GAA009
Part#: TCA5P51AP211GAA009
Catalog#: R427B
Model#: TCA5P51AP211GAA009
Weight: 167.58 lb
List Price: $1,676.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 550.00 MM | Weight | Weight: 167.58 LB |
| UPC | UPC: 722856075192 | Packaged Width | Packaged Width: 330.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 3.30 | 50%: 4.40 | 75%: 5.70 | 100%: 7.00 | 115%: 8.10 | 125%: 8.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.32 | 25%: 1.74 | 50%: 3.20 | 75%: 4.71 | 100%: 6.15 | 115%: 7.25 | 125%: 7.91 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.5 | 50%: 87.4 | 75%: 89.5 | 100%: 89.5 | 115%: 88.8 | 125%: 88.5 |
| % of Rated Load: Power Factor (%) | 0%: 11.5 | 25%: 54.0 | 50%: 73.0 | 75%: 83.0 | 100%: 88.0 | 115%: 90.0 | 125%: 91.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,584 | 50%: 3,569 | 75%: 3,553 | 100%: 3,536 | 115%: 3,526 | 125%: 3,518 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.52 | 75%: 8.32 | 100%: 11.14 | 115%: 12.85 | 125%: 14.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 51.20 | Current (%): 727.0 | Torque (ft-lbs): 19.10 | Torque (%): 197.0 | Speed (RPM): 720 | Rated Output (KW): 24.35 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 61.10 | Current (%): 694.0 | Torque (ft-lbs): 20.37 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.15 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 54.60 | Current (%): 620.0 | Torque (ft-lbs): 18.22 | Torque (%): 163.0 | Speed (RPM): 2,400 | Rated Output (KW): 21.61 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 33.60 | Current (%): 477.0 | Torque (ft-lbs): 36.80 | Torque (%): 380.0 | Speed (RPM): 3,088 | Rated Output (KW): 26.31 | Power Factor (%): 79.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 7.00 | Current (%): 100.0 | Torque (ft-lbs): 11.14 | Torque (%): 100.0 | Speed (RPM): 3,536 | Rated Output (KW): 6.15 | Power Factor (%): 88.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 254.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,598 | Rated Output (KW): 0.32 | Power Factor (%): 11.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 53.90 | Current (%): 766.0 | Torque (ft-lbs): 22.42 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): 27.05 | Power Factor (%): 50.0 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |