5.5KW-7.5HP,1800,TEFC,132S,3/60/575
Resource Center
No resource available.
TerraMAX® 5.5KW-7.5HP,1800,TEFC,132S,3/60/575 - TCA5P52AP211GAA009
Part#: TCA5P52AP211GAA009
Catalog#: R428B
Model#: TCA5P52AP211GAA009
Weight: 202.86 lb
List Price: $1,365.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 550.00 MM | Weight | Weight: 202.86 LB |
| UPC | UPC: 722856075208 | Packaged Width | Packaged Width: 330.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.20 | 25%: 4.50 | 50%: 5.30 | 75%: 6.40 | 100%: 7.90 | 115%: 8.70 | 125%: 9.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.23 | 25%: 1.65 | 50%: 3.10 | 75%: 4.59 | 100%: 6.00 | 115%: 7.07 | 125%: 7.70 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.0 | 50%: 90.3 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.7 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 34.0 | 50%: 57.0 | 75%: 69.0 | 100%: 77.0 | 115%: 80.0 | 125%: 81.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,780 | 100%: 1,775 | 115%: 1,770 | 125%: 1,767 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.20 | 115%: 25.60 | 125%: 27.90 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 34.00 | Current (%): 435.0 | Torque (ft-lbs): 71.34 | Torque (%): 352.0 | Speed (RPM): 1,587 | Rated Output (KW): 24.38 | Power Factor (%): 72.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 58.70 | Current (%): 748.0 | Torque (ft-lbs): 54.20 | Torque (%): 268.0 | Speed (RPM): 0 | Rated Output (KW): 28.49 | Power Factor (%): 49.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 57.50 | Current (%): 710.0 | Torque (ft-lbs): 46.00 | Torque (%): 228.0 | Speed (RPM): 360 | Rated Output (KW): 25.84 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 62.40 | Current (%): 637.0 | Torque (ft-lbs): 46.04 | Torque (%): 207.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.22 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 4.20 | Current (%): 185.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.23 | Power Factor (%): 5.4 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 69.80 | Current (%): 712.0 | Torque (ft-lbs): 51.46 | Torque (%): 232.0 | Speed (RPM): 600 | Rated Output (KW): 27.07 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 7.90 | Current (%): 100.0 | Torque (ft-lbs): 22.20 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 6.00 | Power Factor (%): 77.0 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |