5.5KW-7.5HP,1200,TEFC,132M,3/60/230/460
Resource Center
No resource available.
TerraMAX® 5.5KW-7.5HP,1200,TEFC,132M,3/60/230/460 - TCA5P53AE221GAA009
Part#: TCA5P53AE221GAA009
Catalog#: R229
Model#: TCA5P53AE221GAA009
Weight: 227 lb
List Price: $2,691.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 550.00 MM | Weight | Weight: 227.00 LB |
| UPC | UPC: 722856075871 | Packaged Width | Packaged Width: 330.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.80 | 25%: 6.80 | 50%: 7.50 | 75%: 9.00 | 100%: 10.40 | 115%: 11.90 | 125%: 12.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.70 | 50%: 3.16 | 75%: 4.67 | 100%: 6.04 | 115%: 7.19 | 125%: 7.84 |
| % of Rated Load: Efficiency (%) | 0%: 0.1 | 25%: 82.3 | 50%: 88.6 | 75%: 91.0 | 100%: 91.0 | 115%: 89.6 | 125%: 89.3 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 31.0 | 50%: 53.0 | 75%: 65.0 | 100%: 73.0 | 115%: 76.0 | 125%: 77.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,176 | 125%: 1,173 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 8.30 | 50%: 16.60 | 75%: 25.00 | 100%: 33.50 | 115%: 38.60 | 125%: 42.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 76.10 | Current (%): 732.0 | Torque (ft-lbs): 86.12 | Torque (%): 257.0 | Speed (RPM): 0 | Rated Output (KW): 26.68 | Power Factor (%): 63.4 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 44.70 | Current (%): 430.0 | Torque (ft-lbs): 103.71 | Torque (%): 310.0 | Speed (RPM): 1,028 | Rated Output (KW): 72.33 | Power Factor (%): 83.2 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 72.30 | Current (%): 695.0 | Torque (ft-lbs): 81.81 | Torque (%): 245.0 | Speed (RPM): 400 | Rated Output (KW): 25.35 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 64.70 | Current (%): 622.0 | Torque (ft-lbs): 73.20 | Torque (%): 219.0 | Speed (RPM): 800 | Rated Output (KW): 22.68 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 72.30 | Current (%): 695.0 | Torque (ft-lbs): 81.81 | Torque (%): 245.0 | Speed (RPM): 400 | Rated Output (KW): 25.35 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 5.80 | Current (%): 56.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.28 | Power Factor (%): 10.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 10.40 | Current (%): 100.0 | Torque (ft-lbs): 33.46 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 6.04 | Power Factor (%): 90.3 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: cancel |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |