General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 132M Frame, TEFC
TerraMAX® General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 132M Frame, TEFC - TCA5P53AP211GAA009
Part#: TCA5P53AP211GAA009
Catalog#: R429
Weight: 200 lb
List Price: $2,578.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.5 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 132M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 9.3 A |
| Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.19 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 91 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1180 rpm |
| Connection Drawing | Connection Drawing: 8442000700 | Outline Drawing | Outline Drawing: SS810120 |
| Weight | Weight: 200.00 LB | UPC | UPC: 722856218056 |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: India |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.64 | 25%: 5.44 | 50%: 6.00 | 75%: 7.20 | 100%: 8.32 | 115%: 9.52 | 125%: 10.16 |
| % of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.70 | 50%: 3.16 | 75%: 4.67 | 100%: 6.04 | 115%: 7.19 | 125%: 7.84 |
| % of Rated Load: Efficiency (%) | 0%: 0.1 | 25%: 82.3 | 50%: 88.6 | 75%: 91.0 | 100%: 91.0 | 115%: 89.6 | 125%: 89.3 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 31.0 | 50%: 53.0 | 75%: 65.0 | 100%: 73.0 | 115%: 76.0 | 125%: 77.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,176 | 125%: 1,173 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 8.30 | 50%: 16.60 | 75%: 25.00 | 100%: 33.50 | 115%: 38.60 | 125%: 42.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 76.10 | Current (%): 732.0 | Torque (ft-lbs): 86.12 | Torque (%): 257.0 | Speed (RPM): 0 | Rated Output (KW): 26.68 | Power Factor (%): 63.4 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 72.30 | Current (%): 695.0 | Torque (ft-lbs): 81.81 | Torque (%): 245.0 | Speed (RPM): 400 | Rated Output (KW): 25.35 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 72.30 | Current (%): 695.0 | Torque (ft-lbs): 81.81 | Torque (%): 245.0 | Speed (RPM): 400 | Rated Output (KW): 25.35 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 64.70 | Current (%): 622.0 | Torque (ft-lbs): 73.20 | Torque (%): 219.0 | Speed (RPM): 800 | Rated Output (KW): 22.68 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 44.70 | Current (%): 430.0 | Torque (ft-lbs): 103.71 | Torque (%): 310.0 | Speed (RPM): 1,028 | Rated Output (KW): 72.33 | Power Factor (%): 83.2 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 10.40 | Current (%): 100.0 | Torque (ft-lbs): 33.46 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 6.04 | Power Factor (%): 90.3 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 5.80 | Current (%): 56.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.28 | Power Factor (%): 10.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!