TCA 132M 5.5kW 6P 575V 60Hz B3 IP55

TerraMAX® TCA 132M 5.5kW 6P 575V 60Hz B3 IP55 - TCA5P53AP211GAA009

Part#: TCA5P53AP211GAA009

Catalog#: R429

Weight: 200 lb

List Price: $2,578.00

Specifications


Weight Weight: 200.00 LB UPC UPC: 722856218056
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!