7.5KW-10HP,3600,TEFC,132S,3/60/575
Resource Center
No resource available.
TerraMAX® 7.5KW-10HP,3600,TEFC,132S,3/60/575 - TCA7P51AP211GAA009
Part#: TCA7P51AP211GAA009
Catalog#: R430B
Model#: TCA7P51AP211GAA009
Weight: 187.43 lb
List Price: $1,892.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 550.00 MM | Weight | Weight: 187.43 LB |
| UPC | UPC: 722856075215 | Packaged Width | Packaged Width: 330.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 4.30 | 50%: 5.80 | 75%: 7.50 | 100%: 9.50 | 115%: 10.60 | 125%: 11.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.39 | 25%: 2.28 | 50%: 4.22 | 75%: 6.22 | 100%: 8.32 | 115%: 9.55 | 125%: 10.41 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.9 | 50%: 88.4 | 75%: 90.2 | 100%: 90.2 | 115%: 89.9 | 125%: 89.6 |
| % of Rated Load: Power Factor (%) | 0%: 10.6 | 25%: 53.0 | 50%: 73.0 | 75%: 83.0 | 100%: 88.0 | 115%: 90.0 | 125%: 91.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,584 | 50%: 3,570 | 75%: 3,555 | 100%: 3,539 | 115%: 3,529 | 125%: 3,523 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.66 | 50%: 7.36 | 75%: 11.08 | 100%: 14.84 | 115%: 17.11 | 125%: 18.64 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 75.70 | Current (%): 796.0 | Torque (ft-lbs): 30.80 | Torque (%): 239.0 | Speed (RPM): 720 | Rated Output (KW): 36.28 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 79.70 | Current (%): 838.0 | Torque (ft-lbs): 36.22 | Torque (%): 281.0 | Speed (RPM): 0 | Rated Output (KW): 40.31 | Power Factor (%): 51.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 48.70 | Current (%): 512.0 | Torque (ft-lbs): 53.49 | Torque (%): 415.0 | Speed (RPM): 3,059 | Rated Output (KW): 37.71 | Power Factor (%): 78.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 508.0 | Torque (ft-lbs): 30.00 | Torque (%): 201.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 3.60 | Current (%): 261.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,598 | Rated Output (KW): 0.39 | Power Factor (%): 10.6 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 72.00 | Current (%): 610.0 | Torque (ft-lbs): 23.00 | Torque (%): 154.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 9.50 | Current (%): 100.0 | Torque (ft-lbs): 14.84 | Torque (%): 100.0 | Speed (RPM): 3,539 | Rated Output (KW): 8.32 | Power Factor (%): 88.0 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |