7.5KW-10HP,1800,TEFC,132M,3/60/230/460
Resource Center
No resource available.
TerraMAX® 7.5KW-10HP,1800,TEFC,132M,3/60/230/460 - TCA7P52AE221GAA009
Part#: TCA7P52AE221GAA009
Catalog#: R231
Model#: TCA7P52AE221GAA009
Weight: 223 lb
List Price: $1,698.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 21.65 IN | Weight | Weight: 223.00 LB |
| UPC | UPC: 722856075994 | Packaged Width | Packaged Width: 12.99 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 17.52 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.90 | 25%: 6.90 | 50%: 8.20 | 75%: 10.30 | 100%: 12.70 | 115%: 14.30 | 125%: 15.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 2.20 | 50%: 4.14 | 75%: 6.14 | 100%: 8.18 | 115%: 9.46 | 125%: 10.33 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.7 | 50%: 90.1 | 75%: 91.7 | 100%: 91.7 | 115%: 90.7 | 125%: 90.3 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 40.0 | 50%: 64.0 | 75%: 75.0 | 100%: 81.0 | 115%: 83.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,787 | 75%: 1,781 | 100%: 1,775 | 115%: 1,769 | 125%: 1,766 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.10 | 100%: 29.60 | 115%: 34.20 | 125%: 37.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 110.10 | Current (%): 867.0 | Torque (ft-lbs): 89.98 | Torque (%): 304.0 | Speed (RPM): 0 | Rated Output (KW): 45.30 | Power Factor (%): 63.4 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 12.70 | Current (%): 100.0 | Torque (ft-lbs): 29.62 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 8.18 | Power Factor (%): 90.3 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 104.60 | Current (%): 824.0 | Torque (ft-lbs): 85.48 | Torque (%): 289.0 | Speed (RPM): 600 | Rated Output (KW): 43.03 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 104.60 | Current (%): 824.0 | Torque (ft-lbs): 85.48 | Torque (%): 289.0 | Speed (RPM): 600 | Rated Output (KW): 43.03 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 5.90 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.31 | Power Factor (%): 10.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 59.20 | Current (%): 466.0 | Torque (ft-lbs): 95.70 | Torque (%): 323.0 | Speed (RPM): 1,572 | Rated Output (KW): 104.60 | Power Factor (%): 83.2 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 93.60 | Current (%): 737.0 | Torque (ft-lbs): 76.48 | Torque (%): 258.0 | Speed (RPM): 1,200 | Rated Output (KW): 38.50 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |