General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 132M Frame, TEFC
TerraMAX® General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 132M Frame, TEFC - TCA7P52AP211GAA009
Part#: TCA7P52AP211GAA009
Catalog#: R431B
Model#: TCA7P52AP211GAA009
Weight: 216.05 lb
List Price: $1,662.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 132M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 11.1 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.05 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.8 in |
| Frame Length | Frame Length: 9.449 in | Shaft Diameter | Shaft Diameter: 1.496 in |
| Shaft Extension | Shaft Extension: 3.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 91.7 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1775 rpm |
| Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS810120 |
| Packaged Length | Packaged Length: 550.00 MM | Weight | Weight: 98.00 KG |
| UPC | UPC: 722856075222 | Packaged Width | Packaged Width: 330.00 MM |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: India |
| Packaged Height | Packaged Height: 445.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.90 | 25%: 5.30 | 50%: 6.80 | 75%: 8.30 | 100%: 10.20 | 115%: 11.20 | 125%: 12.10 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.19 | 50%: 4.13 | 75%: 6.12 | 100%: 8.18 | 115%: 9.43 | 125%: 10.29 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.2 | 50%: 90.4 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.7 |
| % of Rated Load: Power Factor (%) | 0%: 6.2 | 25%: 41.0 | 50%: 61.0 | 75%: 74.0 | 100%: 80.0 | 115%: 84.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,781 | 100%: 1,775 | 115%: 1,770 | 125%: 1,767 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.32 | 50%: 14.69 | 75%: 22.12 | 100%: 29.61 | 115%: 34.13 | 125%: 37.16 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 90.70 | Current (%): 890.0 | Torque (ft-lbs): 93.55 | Torque (%): 348.0 | Speed (RPM): 0 | Rated Output (KW): 46.86 | Power Factor (%): 52.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 86.30 | Current (%): 845.0 | Torque (ft-lbs): 79.50 | Torque (%): 295.0 | Speed (RPM): 360 | Rated Output (KW): 42.17 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 48.90 | Current (%): 478.0 | Torque (ft-lbs): 98.74 | Torque (%): 367.0 | Speed (RPM): 1,570 | Rated Output (KW): 34.90 | Power Factor (%): 72.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 10.20 | Current (%): 100.0 | Torque (ft-lbs): 29.61 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 8.18 | Power Factor (%): 80.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 4.90 | Current (%): 210.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.30 | Power Factor (%): 6.2 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |