7.5KW-10HP,1200,TEFC,160M,3/60/230/460
Resource Center
No resource available.
TerraMAX® 7.5KW-10HP,1200,TEFC,160M,3/60/230/460 - TCA7P53AE231GAA009
Part#: TCA7P53AE231GAA009
Catalog#: R832
Model#: TCA7P53AE231GAA009
Weight: 330.75 lb
List Price: $3,703.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
| Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 330.75 LB |
| UPC | UPC: 722856176035 | Packaged Width | Packaged Width: 470.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 690.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.10 | 25%: 7.30 | 50%: 8.50 | 75%: 10.70 | 100%: 13.20 | 115%: 14.80 | 125%: 16.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 2.20 | 50%: 4.14 | 75%: 6.14 | 100%: 8.24 | 115%: 9.48 | 125%: 10.35 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.7 | 50%: 90.0 | 75%: 91.0 | 100%: 91.0 | 115%: 90.5 | 125%: 90.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 38.0 | 50%: 61.0 | 75%: 72.0 | 100%: 78.0 | 115%: 81.0 | 125%: 81.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,180 | 115%: 1,177 | 125%: 1,174 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.10 | 75%: 33.20 | 100%: 44.50 | 115%: 51.40 | 125%: 55.90 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 73.90 | Current (%): 560.0 | Torque (ft-lbs): 89.37 | Torque (%): 201.0 | Speed (RPM): 400 | Rated Output (KW): 27.13 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 73.90 | Current (%): 560.0 | Torque (ft-lbs): 89.37 | Torque (%): 201.0 | Speed (RPM): 400 | Rated Output (KW): 27.13 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 13.20 | Current (%): 100.0 | Torque (ft-lbs): 44.53 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 8.24 | Power Factor (%): 90.3 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 6.10 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.31 | Power Factor (%): 10.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 77.80 | Current (%): 589.0 | Torque (ft-lbs): 94.07 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 28.56 | Power Factor (%): 63.4 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 66.10 | Current (%): 501.0 | Torque (ft-lbs): 79.96 | Torque (%): 180.0 | Speed (RPM): 800 | Rated Output (KW): 24.27 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 44.80 | Current (%): 339.0 | Torque (ft-lbs): 114.41 | Torque (%): 257.0 | Speed (RPM): 1,077 | Rated Output (KW): 73.93 | Power Factor (%): 83.2 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!