Cast Iron Motor, 10 HP, 3 Ph, 50 Hz, 415 V, 160L Frame

Cast Iron Motor, 10 HP, 3 Ph, 50 Hz, 415 V, 160L Frame
Part#: TCA7P54A3111GACD01
Catalog#: TCA7P54A3111GACD01
Model#: TCA7P54A3111GACD01
Weight: 379.19 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- Mounting IM B3, IM B5, IM B14, IM B35, IM V1 (Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 415 V |
Speed | Speed: 728 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 160L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 87.3 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 50 Hz | Current | Current: 16.6 A |
Power Factor | Power Factor: 0.72 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 8 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 666 mm | Frame Length | Frame Length: 298 mm |
Shaft Diameter | Shaft Diameter: 42 mm | Shaft Extension | Shaft Extension: 110 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 160 | Frame Suffix | Frame Suffix: L |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 415 V |
Current | Current: 16.6 A | Efficiency | Efficiency: 87.3 % |
Service Factor | Service Factor: 1 | Speed | Speed: 728 rpm |
Connection Drawing | Connection Drawing: 8442000085 | Outline Drawing | Outline Drawing: 0216000441 |
Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 172.00 KG |
UPC | UPC: 722856169563 | Packaged Width | Packaged Width: 470.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 650.00 MM |
Efficiency
Information not available at the moment. Please check back later!